Philips MASTER, LEDtube, T8, HF, 1500 mm, 20 W, 58W TL-D, 4000 K, 3100 lm, CRI 80, 75000 h

MAS LEDtube HF 1500mm HO 20W840 T8

Product Description

MASTER, LEDtube, T8, HF, 1500 mm, 20 W, LED alternative to 58W TL-D, 4000 K, 3100 lm, CRI 80, 75000 h, 155 lm/W, EEL D, G13 Rotatable end-cap, Plastic, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.2, PstLM 0.5

Order code: 929003553802
Full order code: 871951446690600

Specifications

Cap base
G13 Rotatable end-cap
Nominal lifetime
75,000 h
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003553802 pdf 67.7 kB
Product information sheet
Product Information Sheet pdf 250.2 kB
Dismantle Instructions
Dismantle Instructions pdf 2.3 MB
Brochure
PHL LEDtube EU compatibility list professional pdf 1.3 MB
Product leaflet
Localized commercial leaflet 929003553802 en_GB pdf 651.9 kB

Brochures

Installation instructions
LEDtube Installation Guide HF 1 pdf 2.8 MB

Visuals

Product-Photographs-929003553802_EU
Multiple assets - Visuals
Product-Diagrams-929003553802_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube HF 1500mm HO 20W840 T8 IES 73.1 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-InstantFit-HF-T8-COMF-2168-Ref-929003554402 pdf 702.8 kB