Philips MASTER, LEDtube, T8, HF, 600 mm, 8 W, 18W TL-D, 3000 K, 1000 lm, CRI 80, 75000 h

MAS LEDtube HF 600mm HO 8W830 T8

Product Description

MASTER, LEDtube, T8, HF, 600 mm, 8 W, LED alternative to 18W TL-D, 3000 K, 1000 lm, CRI 80, 75000 h, 125 lm/W, EEL E, G13 Rotatable end-cap, Plastic, 600 mm, RG0, SDCM 6, PF 0.9, IP20

Order code: 929001393132
Full order code: 871951446640100

Specifications

Cap base
G13 Rotatable end-cap
Nominal lifetime
75,000 h
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001393102 pdf 67.0 kB
Product information sheet
Product Information Sheet pdf 248.8 kB
Dismantle Instructions
Dismantle Instructions pdf 2.3 MB
Brochure
PHL LEDtube EU compatibility list professional pdf 1.1 MB
Product leaflet
Localized commercial leaflet 929001393132 en_GB pdf 643.0 kB

Brochures

Installation instructions
LEDtube Installation Guide HF 1 pdf 2.8 MB

Visuals

Product-Photographs-929001393132_EU
Multiple assets - Visuals
Product-Diagrams-929001393132_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube HF 600mm HO 8W830 T8 ies 19.2 kB

Other

Environmental product declaration
EPD-Philips-MAS-LEDtube-HF-600mm-HO-8W830-T8-929001393132 pdf 606.6 kB