Philips MASTER LEDcandle DiamondSpark

MASTER LEDcandles – Eye-catching design for chandeliers and other decorative fixtures

Products

MAS LEDcandle DT 5.5-40W E14 B38 CL UK
MAS LEDcandle DT 5.5-40W E14 B38 CL UK
929002491099
MAS LEDcandle DT 5.5-40W B22 B38 CL UK
MAS LEDcandle DT 5.5-40W B22 B38 CL UK
929002491199
MAS LEDcandle DT 5.5-40W E27 B38 CL UK
MAS LEDcandle DT 5.5-40W E27 B38 CL UK
929002491299

Product family information

Description

Delivering incandescent-like sparkling light effects, MASTER LEDcandle bulbs are ideal for general and decorative lighting in the hospitality industry, as well as in home environments. The dimmable MASTER LEDcandles drive further efficiencies, while helping to create the desired atmosphere. Mounted in full view in chandeliers, wall scones or modern luminaires, the clear or frosted glass bulbs fit all existing fixtures with an E14 and B15 socket. Drawing upon inputs from chandelier makers and designed to enhance the aesthetic appeal of the chandelier or luminaire, not only when lit but also when not, these lamps come in a classical slender shape with a unique, eye-catching lens design. They produce a beautiful sparkling warm light that delivers huge energy savings and minimizes maintenance cost. The flame-shaped candle lamps comes in a classical slender shape with a unique, eye-catching lens design that perfectly complements modern LED candles.

Benefits

  • Sparkling warm white light

  • Up to 80% energy saving

Features

  • Retrofittable with existing E14 and B22 holders

  • Lifetime of 20,000 hours

Applications

  • Hotels, restaurants, bars, cafés
  • Chandelier or modern luminaire

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER LEDcandle DiamondSpark en_GB pdf 289.2 kB

Visuals

Family-Photographs-MASTER LEDcandle DiamondSpark
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-MASTER LEDcandle DiamondSpark
Multiple assets - Software Plugins