Philips MASTER, LEDbulb, B38, 40 W, E14, 2200 K, 2700 K, 470 lm, CRI 80, 25000 h

MAS LEDcandle DT 5.5-40W E14 B38 CL UK

Product Description

MASTER, LEDbulb, B38, 40 W, E14, 2200 K, 2700 K, 470 lm, CRI 80, 25000 h, 85.00 lm/W, EEL F, PF 0.9, RG1, IP20, SVM 0.39, PstLM 0.9

Order code: 929002491099
Full order code: 871951430614101

Specifications

Cap base
E14
Nominal lifetime
25,000 h
Switching Cycle
50,000
Lighting Technology
LEDbulb
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002491002 pdf 67.1 kB
Product information sheet
Product Information Sheet pdf 182.7 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929002491099 en_GB pdf 295.4 kB

Visuals

Product-Photographs-929002491099_EU
Multiple assets - Visuals
Product-Diagrams-929002491099_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDcandle DT 5.5-40W E14 B38 CL UK IES 604 B

Other

Environmental product declaration
Philips-MASTER-LED-candles-and-lusters-COMF-2162-Ref-929001140408 pdf 913.9 kB