Philips MASTER, LEDbulb, B38, 40 W, B22, 2200 K, 2700 K, 470 lm, CRI 80, 25000 h

MAS LEDcandle DT 5.5-40W B22 B38 CL UK

Product Description

MASTER, LEDbulb, B38, 40 W, B22, 2200 K, 2700 K, 470 lm, CRI 80, 25000 h, 85.00 lm/W, EEL F, PF 0.9, RG1, IP20, SVM 0.39, PstLM 0.9

Order code: 929002491199
Full order code: 871951430622601

Specifications

Cap base
B22
Nominal lifetime
25,000 h
Switching Cycle
50,000
Lighting Technology
LEDbulb
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002491102 pdf 66.5 kB
Product information sheet
Product Information Sheet pdf 176.8 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929002491199 en_GB pdf 296.7 kB

Visuals

Product-Photographs-929002491199_EU
Multiple assets - Visuals
Product-Diagrams-929002491199_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDcandle DT 5.5-40W B22 B38 CL UK IES 603 B

Other

Environmental product declaration
Philips-MASTER-LED-candles-and-lusters-COMF-2162-Ref-929001140408 pdf 913.9 kB