United Kingdom - English

Philips MASTER GLASS LED candles and lustres

Dimmable glass LED candles and lustres that meet the high standard for light experience

Products

Product family information

Description

Featuring a classic heritage design, Classic filament LED Lamps combine the familiar shapes of incandescent candles and lustres with the benefits of the long-lasting LED technology. It is an idea product to provide customers with cosy atmosphere. The MASTER LED candles and lustres can be dimmed for different lumen level and also for the different colour temperature. MASTER Glass Led Bulbs deliver significant energy savings, offering even 30% more compared to normal LED. They provide excellent quality of light. By offering a lifetime of 25,000 hours, the lamps reduce maintenance costs.

Benefits

  • energy-saving, 30% less energy compared with standard Philips LED candles and lustres

  • Very long lifetime that reduces the need for replacement

Features

  • heritage design with classic shapes

  • perfect fit and high-quality finishing

Applications

  • Domestic application
  • Hospitality: restaurants and hotels

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER GLASS LED candles and lustres en_GB pdf 417.5 kB

Visuals

Family-Photographs-MASTER GLASS LED candles and lustres
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-MASTER GLASS LED candles and lustres
Multiple assets - Software Plugins