United Kingdom - English

Philips MASTER, LEDbulb, B35, 40 W, E27, 2200 K, 2700 K, 470 lm, CRI 90, 25000 h, Glass

MAS LEDCandleDT3.4-40W E27 927 B35CL G

Product Description

MASTER, LEDbulb, B35, 40 W, E27, 2200 K, 2700 K, 470 lm, CRI 90, 25000 h, Glass, 138 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.4, PstLM 0.9

Order code: 929003012382
Full order code: 871951444943500

Specifications

Cap base
E27
Nominal lifetime
25,000 h
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003012302 pdf 66.7 kB
Product information sheet
Product Information Sheet pdf 178.5 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 3.0 MB
Product leaflet
Localized commercial leaflet 929003012382 en_GB pdf 573.5 kB

Visuals

Product-Photographs-929003012382_EU
Multiple assets - Visuals
Product-Diagrams-929003012382_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDCandleDT3.4-40W E27 927 B35CL G IES 2.8 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Glass-LED-candles-and-lusters-COMF-8793386-Ref-929003012282 pdf 710.5 kB