United Kingdom - English

Philips MASTER, LEDbulb, P45, 40 W, E14, 2200 K, 2700 K, 470 lm, CRI 90, 25000 h, Glass

MAS LEDLusterDT3.4-40W E14 927 P45CL G

Product Description

MASTER, LEDbulb, P45, 40 W, E14, 2200 K, 2700 K, 470 lm, CRI 90, 25000 h, Glass, 138 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.4, PstLM 0.9

Order code: 929003013182
Full order code: 871951444951000

Specifications

Cap base
E14
Nominal lifetime
25,000 h
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003013102 pdf 66.7 kB
Product information sheet
Product Information Sheet pdf 178.6 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 3.0 MB
Product leaflet
Localized commercial leaflet 929003013182 en_GB pdf 581.0 kB

Visuals

Product-Photographs-929003013182_EU
Multiple assets - Visuals
Product-Diagrams-929003013182_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDLusterDT3.4-40W E14 927 P45CL G IES 2.8 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Glass-LED-candles-and-lusters-COMF-8793386-Ref-929003012282 pdf 710.5 kB