United Kingdom - English

Pierlite Vandaprime waterproof

Pierlite Vandaprime waterproof. Proven tough: the ultimate solution for robust and reliable lighting in adverse environments

Use the configure now button to customise your luminaire or choose one of the pre-configured products below.

Products

Product family information

Description

Pierlite Vandaprime waterproof is the ultimate solution for robust and reliable lighting in challenging environments. Designed with an LM6 marine-grade aluminium housing and a RAL 9007 powder-coated finish, this luminaire is built to withstand impact and abuse. With IP66 ingress protection and IK10 impact protection ratings, the Vandaprime range is both waterproof and highly resistant to vandalism and heavy impacts. Designed for installation flexibility, Pierlite Vandaprime luminaires support multiple mounting configurations including ceiling, wall, and pipe mounting, enabling seamless adaptation to a wide range of project requirements. The Vandaprime range offers multiple optical distributions and a wide selection of lumen packages up to 10,000 lumens, enabling you to precisely and efficiently tailor lighting designs and achieve optimised illumination performance to meet specific application requirements across diverse environments. It is available with a choice of clear or opal polycarbonate covers. With a service life of up to 100,000 hours (L85), Vandaprime luminaires significantly reduce maintenance needs and operational disruptions, lowering the total cost of ownership. Pierlite Vandaprime waterproof complies with the principles of the circular economy by prioritising durability and recyclability. The luminaire is serviceable, with all product information available at your fingertips via the Signify Service tag app. Whether you're upgrading your facility's lighting or seeking robust and reliable illumination in adverse conditions, Pierlite Vandaprime waterproof is the ultimate solution.

Benefits

  • Robust product architecture, highly resistant to impacts (IK10) and water and dust ingress (IP66)

  • Attractive total cost of ownership with good luminous efficacy and optimised lighting plans requiring fewer luminaires per application

Features

  • High water ingress protection (IP66) and impact protection (IK10)

  • Marine-grade LM6 aluminium housing with impact-resistant polycarbonate

Applications

  • General manufacturing
  • Transport
  • Railway platforms
  • Pathways

Downloads

Leaflets

EcoDesign document
EcoDesign pdf 3.6 MB

Visuals

Family-Photographs-Pierlite Vandaprime waterproof
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Pierlite Vandaprime waterproof
Multiple assets - Software Plugins