Pierlite Vandaprime waterproof, 30 W, L700 mm, 4200 lm, 4000 K, CRI80, Wide beam, Clear, IP66, IK10, PUSH-IN | Push-in
VX200C 42S/840 PSU L700 WB BR SRG6 PI5
New
Product Description
L700 mm, Aluminium die-cast LM6 – alloy grade (EN AC-44300), Grey, Single layer powder coating, Bracket, Power supply unit (On/Off), 4200 lm, 30 W, 140 lm/W, 4000 K, (0.382, 0.378), CRI80, Wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level up to 6 kV, Push-in connector 5-pole
Specifications
- Light source replaceable
- Yes
- Number of gear units
- Unit
- Driver included
- Yes
- Service Tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years
- Sustainability rating
- Unclassified