Philips TrueLine Wall-mounted

Stylish, comfortable and adaptable bedhead light

Products

Product family information

Description

Striking the right balance among different lighting needs in patient rooms can be challenging. Our bedhead luminaires meet this challenge by satisying some of the key lighting needs of both patients and staff. Philips TrueLine wall-mounted luminaires offer high-quality lighting performance in a stylish, minimalistic design. The upper section of the luminaire produces indirect ambient light and the lower part delivers direct diffused light—sufficient for patients who want to read in bed. At maximum output, Philips TrueLine generates enough light for clinical staff to carry out bedside examinations. Philips TrueLine wall-mounted luminaires look modern while ensuring easy cleaning and hygiene—a must in hospital environments. These luminaires offer independent control of both the upper and lower light and are designed for quick and easy installation.

Benefits

  • Adaptable light settings facilitate the various activities in patient rooms

  • Light level norms can be achieved with a single luminaire

Features

  • Separately controllable direct and indirect light sources

  • Dedicated asymmetric light distribution

Applications

  • Healthcare
  • Hospitals and care centres

Warning & Safety

  • The product is IPX0 and, as such, is not protected against water ingress. Therefore, we strongly recommend that the environment in which the luminaire is to be installed is suitably checked.

  • If the above advice is not taken and the luminaires are subject to water ingress, Philips/Signify cannot guarantee safe failure and the product warranty will become void.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet TrueLine Wall-mounted en_GB pdf 307.3 kB

Visuals

Family-Photographs-TrueLine Wall-mounted
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-TrueLine Wall-mounted
Multiple assets - Software Plugins