Philips TrueLine Wall-mounted, 41 W, L850 mm, 3500 lm, 3000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC
WL532W 35S/930 DEIA SW L850 WH
Product Description
L850 mm, Aluminium, White, Power supply unit with DALI interface, 3500 lm, 41 W, 85 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, 2 push-in connectors 5-pole, DC operated central emergency lighting
Specifications
- Number of gear units
- 2 units
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service Tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years