Philips TrueLine Wall-mounted, 39 W, L1130 mm, 5000 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC

WL532W 50S/940 DEIA SW L1130 WH

Product Description

L1130 mm, Aluminium, White, Power supply unit with DALI interface, 5000 lm, 39 W, 128 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, 2 push-in connectors 5-pole, DC operated central emergency lighting

Order code: 910505106588
Full order code: 872110339034900

Specifications

Number of gear units
2 units
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505106588 en_GB pdf 306.8 kB

Brochures

Installation instructions
TrueLine WM MI pdf 3.9 MB

Visuals

Product-Photographs-910505106588_EU
Multiple assets - Visuals
Product-Diagrams-910505106588_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WL532W 50S/940 DEIA SW L1130 WH ies 30.9 kB