The efficient and comfortable Philips PowerBalance family now offers a version designed for use in operating theatres. Instantly switch from high-quality white light to coloured light with separate controls. With green and amber light options, Philips PowerBalance HC delivers illumination suitable for a variety of surgical procedures. The green light reduces glare and eyestrain and improves visibility for medical staff, while the amber light helps to improve contrast among different kinds of tissues and other anatomical structures. Philips PowerBalance HC is easy to install, energy-efficient and compatible with a range of surgical equipment and instruments.
Comfortable, glare-free light
Light settings suitable for a range of activities
Low-glare optics (UGR<19)
4000 K neutral white light with excellent colour rendering (CRI 90)
The product is IPX0 and, as such, is not protected against water ingress. Therefore, we strongly recommend that the environment in which the luminaire is to be installed is suitably checked.
If the above advice is not taken and the luminaires are subject to water ingress, Philips/Signify cannot guarantee safe failure and the product warranty will become void.