Product Description
Recessed, 600x600 mm, Visible profile ceiling version, Steel, White, Power supply unit with DALI interface, 7000 lm, 52 W, 134 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, Wide beam office-compliant, Clear, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK02 | 0.2 J standard, Safety class I, Push-in connector 5-pole