United Kingdom - English

Philips PowerBalance recessed HC, Recessed, 51 W, 1200x300 mm, VPC, 4000 lm, 4000 K, CRI>90, DALI

RC470B 36S/940/GN PSD W30L120 VPC

Product Description

Recessed, 1200x300 mm, Visible profile ceiling version, Steel, White, Power supply unit with DALI interface, 4000 lm, 51 W, 75 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, Wide beam office-compliant, Clear, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK02 | 0.2 J standard, Safety class I, 2 push-in connectors 5-pole

Order code: 910505106591
Full order code: 872110339037000

Specifications

Number of gear units
2 units
Driver included
Yes
Service Tag
Yes
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505106591 en_GB pdf 228.7 kB

Brochures

Installation instructions
Powerbalance HC MI pdf 41.3 MB

Visuals

Product-Photographs-910505106591_EU
Multiple assets - Visuals
Product-Diagrams-910505106591_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC470B 36S/940/GN PSD W30L120 VPC ies 8.4 kB