Philips Ledinaire panel gen5, 50 W, 1200x600 mm, VPC, 6000 lm, 4000 K, TP(b)

RC065B G5 60S/840 PSU 60x120 NOC TPb CFW

Product Description

1200x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit external (On/Off), 6000 lm, 50 W, 120 lm/W, 4000 K, (0.38, 0.38) SDCM ≤5, Beam angle 120°, Opal, Acrylate, IP20/40 | Finger-protected, Emitting surface, IK02 | 0.2 J standard, Safety class II, 2×0.75 mm2, Flying leads/cables, TP(b) diffuser flammability class

Order code: 911401876985
Full order code: 872016951669499

Specifications

Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
No
Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401876985 en_GB pdf 1.1 MB

Brochures

Installation instructions
Ledinaire panel G5 Mounting Instructions FlyWire pdf 2.2 MB

Visuals

Product-Photographs-911401876985_EU
Multiple assets - Visuals
Product-Diagrams-911401876985_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC065B G5 60S/840 PSU 60x120 NOC TPb CFW ies 4.3 kB
LDT
LDT File - RC065B G5 60S/840 PSU 60x120 NOC TPb CFW ldt 1.5 kB

Other

Environmental product declaration
EPD Philips Ledinaire panel RC065B G5 60S 840 PSU 60x120 NOC TPb CFW 911401876985 pdf 644.2 kB