Philips Ledinaire panel gen5

Proven quality. Effortless installation. Every time. Your dependable and affordable choice for every job

Products

RC065B G5 34S/840 PSU W60L60 OC CFW
RC065B G5 34S/840 PSU W60L60 OC CFW
911401875185
RC065B G5 34S/865 PSU W60L60 OC CFW
RC065B G5 34S/865 PSU W60L60 OC CFW
911401875385
RC065B G5 34S/840 PSU W60L60 NOC CFW
RC065B G5 34S/840 PSU W60L60 NOC CFW
911401875485
RC065B G5 34S/865 PSU W60L60 NOC CFW
RC065B G5 34S/865 PSU W60L60 NOC CFW
911401875685
RC065B G5 41S/840 PSU W60L60 NOC CFW
RC065B G5 41S/840 PSU W60L60 NOC CFW
911401875985
RC065B G5 41S/840 PSU W60L60 OC CFW
RC065B G5 41S/840 PSU W60L60 OC CFW
911401876085
RC065B G5 60S/840 PSU 60x120 NOC TPb CFW
RC065B G5 60S/840 PSU 60x120 NOC TPb CFW
911401876985

Product family information

Description

The Philips Ledinaire panel Gen5 (RC065B/RC066B) range features a selection of popular off-the-shelf LED luminaires that offer Philips high quality at a competitive price. Reliable, energy-efficient and affordable, this latest generation of Ledinaire LED panel lights (600 x 600 mm, 620 x 620 mm, 300 x 1200 mm, and 600 x 1200 mm) provides diffuse, comfortable lighting across a wide range of general lighting applications. Our range of Ledinaire panel lighting comes with accessories for straightforward installation on all kinds of ceilings—just what you need.

Benefits

  • No risks, trusted performance

  • Good quality, easy to use

Features

  • 3400 lm/ 3600 lm / 4100 lm: L80 at 50K hrs, L70 75K hrs and 3-year warranty

  • IP20 / IP40

Applications

  • Offices
  • Healthcare
  • Education
  • Municipal buildings
  • Retail

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Ledinaire panel gen5 en_GB pdf 727.8 kB
Additional literature
Ledinaire Product Family Video mp4 file EN zip 5.8 MB
Additional literature
Signify jpg 1.3 MB
Installation instructions
Ledinaire panel G5 Mounting Instructions FlyWire pdf 2.2 MB
Installation instructions
Ledinaire panel G5 Mounting Instructions Connector pdf 3.9 MB
EcoDesign document
EcoDesign pdf 12.2 MB
EcoDesign document
EcoDesign pdf 7.6 MB

Visuals

Family-Photographs-Ledinaire panel gen5
Multiple assets - Visuals
Video
Installation video for Philips Ledinaire Panel mp4 100.5 MB

Photometry and Lighting design

Family-IES-Ledinaire panel gen5
Multiple assets - Software Plugins