Philips GreenSpace Evo Projector

A powerful and sustainable all-rounder for retail applications

Use the configure now button to customise your luminaire or choose one of the pre-configured products below.

Products

Product family information

Description

GreenSpace Evo Projector is a powerful and flexible projector for retail with a subtle and neutral design. The 3D printed housing is crafted from at least 65% recycled or bio-circular materials, while the heatsink is made from 85% recycled aluminium. Because of its circular design, the luminaire is upgradable, reusable, fully serviceable and recyclable. Combined with the high energy efficiency, this makes the GreenSpace Evo a sustainable projector choice. The PerfectAccent reflectors ensure a light effect with increased sparkle and improved shopper eye comfort. GreenSpace Evo also comes in state-of-the-art ultra-efficient variants and integrates seamlessly onto 3C- and DALI-tracks, CoreLine Trunking and Maxos fusion. Further customisation of colours and textures is possible via Philips MyCreation

Benefits

  • Blends into stores with a clean and neutral design

  • More sparkle and enhanced shopper eye comfort with PerfectAccent reflectors

Features

  • No tools required for access to the optics, LED and front glass

  • Serviceable and upgradeable with standard tools

Applications

  • Food and large retailers
  • Fashion
  • Petrol and Convenience

Warning & Safety

  • Cleaning of the optic should only be done with pressurized air. Touching the LED or reflector is forbidden. For food preparation areas and areas with high levels of dust, the use of the optional front glass is strongly advised, as it can be cleaned with a (dry) microfiber cloth

  • During maintenance, the product must be switched off and cooled down

Downloads