Philips GreenSpace Evo Projector, 18.8 W, 2700 lm, 3000 K, Wide beam, White
ST333T 27S/830 PSU WB WH481
Product Description
Polycarbonate, White, Power supply unit (On/Off), 2700 lm, 18.8 W, 144 lm/W, 3000 K, (0.434, 0.403), Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable
- Yes
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service Tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years