United Kingdom - English

Philips GreenSpace Evo Projector, 40 W, 5400 lm, 3000 K, Wide beam, White

ST333Y2 27S/830 PSU WB WH481

Product Description

Polycarbonate, White, Power supply unit (On/Off), 5400 lm, 40 W, 135 lm/W, 3000 K, (0.434, 0.403), Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Track

Order code: 910505104622
Full order code: 872016983509200

Specifications

Light source replaceable
Yes
Number of gear units
2 units
Driver included
Yes
Service Tag
Yes
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Signify Circle

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104622 en_GB pdf 601.8 kB

Brochures

Installation instructions
ST333Y2 Installation instruction pdf 1.2 MB

Visuals

Product-Photographs-910505104622_EU
Multiple assets - Visuals
Product-Diagrams-910505104622_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - ST333Y2 27S/830 PSU WB WH481 IES
Revit file
ST333Y2 27S/830 PSU WB WH481 910505104622 ZIP
Dialux
ULD File - ST333Y2 27S/830 PSU WB WH481 ULD
Relux
ROLF File - ST333Y2 27S/830 PSU WB WH481 ROLFZ
LDT
LDT File - ST333Y2 27S/830 PSU WB WH481 LDT

Other

Environmental product declaration
EPD ST333Y2 double short spothead pdf 1.6 MB