United Kingdom - English

Philips GreenSpace Evo Projector, UltraEfficient, 17.4 W, 2700 lm, PremiumWhite, 3000 K, CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, White

ST333T 27S/PW930 UE PSU HWB WH481

Product Description

Polycarbonate, White, Power supply unit (On/Off), 2700 lm, 17.4 W, 155 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505104601
Full order code: 872016959088500

Specifications

  • Number of gear units
    Unit
  • Driver included
    Yes
  • Service Tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104601 en_GB pdf 364.2 kB

Brochures

Installation instructions
ST333T Installation instruction pdf 1.5 MB

Visuals

Product-Photographs-910505104601_EU
Multiple assets
Product-Diagrams-910505104601_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST333T 27S/PW930 UE PSU HWB WH481 IES
Revit file
Revit file - ST333TI - 910505104601 ZIP
Dialux
ULD File - ST333T 27S/PW930 UE PSU HWB WH481 ULD
Relux
ROLF File - ST333T 27S/PW930 UE PSU HWB WH481 ROLFZ
LDT
LDT File - ST333T 27S/PW930 UE PSU HWB WH481 LDT

Other

Environmental product declaration
EPD ST333T short spothead pdf 1.4 MB