GreenSpace Accent Fixed Gen2: A serviceable and upgradeable accent downlight for retail
With GreenSpace Accent Fixed Gen2, retailers and building operators can enjoy the superior quality of light and market-leading energy efficiency of PerfectAccent optics in an affordable and sustainable accent downlighter. Maintenance and upgrades of the driver, LED and optics is easy and requires only standard tools. Because of this, GreenSpace Accent Fixed Gen2 can support a circular lighting installation. In addition to dimming options, multiple system integration options are available, including wired and wireless. Fresh food LED lighting recipes are available for prolonged shelf life, better visual representation of food, reduction of food waste and increased sales. Check out our Fashion and Food catalog pages to find out more about our PremiumWhite, PremiumColor, Fresh Meat, Rosé, Frost and Champagne recipes.
More sparkle and enhanced eye comfort for shoppers with PerfectAccent optics
Extend the useful life of the product with easy maintenance and upgrades
Serviceable and upgradeable with standard tools
Equipped with state-of-the-art PerfectAccent reflector optics
All photometrical data are calculated without optional front glass. Flux should be reduced by 3.5% when using front glass.
Cleaning of the optic should be done only with compressed air. Touching the LED or reflector is forbidden. For food preparation areas and areas with high levels of dust, we strongly advise the use of the optional front glass, as it can be cleaned with a dry microfiber cloth.