United Kingdom - English

Philips GreenSpace Accent Fixed Gen2, Recessed, 19.6 W, D150 mm, 2700 lm, 3000 K, Wide beam, PerfectAccent reflector, White, IP20

RS350B 27S/830 PSU-E WB WH

Product Description

Recessed, D150 mm, Aluminium, White, Single layer powder coating, Recessed, Power supply unit external (On/Off), 2700 lm, 19.6 W, 138 lm/W, 3000 K, (0.434, 0.403) SDCM <2, Wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 push-in connectors 2-pole, TP(a) diffuser flammability class

Order code: 910505102741
Full order code: 872016958799100

Specifications

Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Signify Circle
Service Tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505102741 en_GB pdf 324.6 kB

Brochures

Installation instructions
RS350B-RS353B installation instructions pdf 1.0 MB

Visuals

Product-Photographs-910505102741_EU
Multiple assets - Visuals
Product-Diagrams-910505102741_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS350B 27S/830 PSU-E WB WH IES
Revit file
RS350B 27S/830 PSU-E WB WH 910505102741 ZIP
Dialux
ULD File - RS350B 27S/830 PSU-E WB WH ULD
Relux
ROLF File - RS350B 27S/830 PSU-E WB WH ROLFZ
LDT
LDT File - RS350B 27S/830 PSU-E WB WH LDT