United Kingdom - English

Philips GreenSpace Accent Fixed Gen2, Recessed, 25 W, D150 mm, 2800 lm, PremiumColor, 3000 K, CRI>90, Wireless, Interact Ready, Wide beam, Aluminised, White, IP20

RS350B 27S/PC930 WIA-E WB FG WH

Product Description

Recessed, D150 mm, Aluminium, White, Single layer powder coating, Recessed, Wireless driver Interact System-ready external, 2800 lm, 25 W, 112 lm/W, PremiumColor, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, Wide beam, Aluminised, Clear, Glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 push-in connectors 2-pole

Order code: 910505102745
Full order code: 872016958803500

Specifications

Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Signify Circle
Service Tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505102745 en_GB pdf 439.5 kB

Brochures

Installation instructions
RS350B-RS353B installation instructions pdf 1.0 MB

Visuals

Product-Photographs-910505102745_EU
Multiple assets - Visuals
Product-Diagrams-910505102745_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS350B 27S/PC930 WIA-E WB FG WH IES
Revit file
RS350B 27S/PC930 WIA-E WB FG WH 910505102745 ZIP
Dialux
ULD File - RS350B 27S/PC930 WIA-E WB FG WH ULD
Relux
ROLF File - RS350B 27S/PC930 WIA-E WB FG WH ROLFZ
LDT
LDT File - RS350B 27S/PC930 WIA-E WB FG WH LDT