Egypt - English

Signify Clearflood gen2

Clearflood gen2 : Your optimized TCO solution for general area and recreational sports projects

Products

BVP655 LED300-4S/740 PSU A65-WB ALU
BVP655 LED300-4S/740 PSU A65-WB ALU
912300060551
BVP655 LED300-4S/740 PSU A55-MB ALU
BVP655 LED300-4S/740 PSU A55-MB ALU
912300060552
BVP655 LED300-4S/740 PSU A65-VWB ALU
BVP655 LED300-4S/740 PSU A65-VWB ALU
912300060553
BVP655 LED300-4S/740 PSU A35-MB ALU
BVP655 LED300-4S/740 PSU A35-MB ALU
912300060554
BVP655 LED300-4S/740 PSU DW10 ALU
BVP655 LED300-4S/740 PSU DW10 ALU
912300060555
BVP655 LED300-4S/740 PSU DW30 ALU
BVP655 LED300-4S/740 PSU DW30 ALU
912300060556
BVP655 LED300-4S/740 PSU A65-WNB ALU
BVP655 LED300-4S/740 PSU A65-WNB ALU
912300060557
BVP656 LED600-4S/740 PSU A65-WB ALU
BVP656 LED600-4S/740 PSU A65-WB ALU
912300060558

Product family information

Description

This new generation of Clearflood range brings the total cost of ownership of your project to the next level. The range comes in 3 sizes (BVP655, BVP656, BVP657/BVP658) with several finishing and serviceability options, and leverages on the light engine of our Recreational Sports & Area flagship floodlight. This light engine is optimized for sports applications, as well as large areas, such as logistical hubs, outdoor car parks and storage area. Now an innovative design approach allows the availability of connected options such as the SR socket, fully integrated on the floodlight housing, and a multi-sensor on the bracket. The product range is compatible with Interact systems.

Benefits

  • Optimized total cost of ownership thanks to a good balance between initial investment and operational costs

  • Compatible with Interact systems

Features

  • Features dedicated Sports&Area light engine and optics

  • 3 different sizes : small (BVP655), medium (BVP656), large (BVP657 and BVP658)

Applications

  • Arena and Sports
  • Airports
  • Manufacturing
  • Warehouses
  • Harbor

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Clearflood gen2 en_EG pdf 884.5 kB
Install instructions
Clearflood gen2 Mounting instructions pdf 6.0 MB
EcoDesign document
EcoDesign pdf 3.5 MB
Brochure
Clearflood gen2 Brochure pdf 4.2 MB

Visuals

Family-Photographs-Clearflood gen2
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Clearflood gen2
Multiple assets - Software Plugins

Other

Environmental product declaration
EPD-ClearFlood-gen2-Small-BVP655 pdf 1005.2 kB
Environmental product declaration
Clearflood gen2 X-large BVP658 EPD pdf 1.3 MB
Environmental product declaration
EPD-ClearFlood-gen2-Medium-BVP656 pdf 1.3 MB
Environmental product declaration
EPD-ClearFlood-gen2-Large-BVP657 pdf 1.1 MB