Egypt - English

Signify Clearflood gen2, 172 W, 23510 lm, 4000 K, CRI70, Asymmetrical, IP66

BVP655 LED300-4S/740 PSU A65-WNB ALU

Product Description

Aluminium, Aluminum, Power supply unit (On/Off), 23510 lm, 172 W, 137 lm/W, 4000 K, (0.329,0.342), CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, 6/8 kV, Connection unit 3-pole

Order code: 912300060557
Full order code: 872016979618800

Specifications

Lamp family code
LED300 [LED module 30000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BVP655 LED300-4S/740 PSU A65-WNB ALU txt 9.6 kB
Product leaflet
Localized commercial leaflet 912300060557 en_EG pdf 150.8 kB

Brochures

Install instructions
Clearflood gen2 Mounting instructions pdf 6.0 MB

Visuals

Product-Photographs-912300060557_EU
Multiple assets - Visuals
Product-Diagrams-912300060557_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BVP655 LED300-4S/740 PSU A65-WNB ALU IES
Dialux
ULD File - BVP655 LED300-4S/740 PSU A65-WNB ALU ULD
Relux
ROLF File - BVP655 LED300-4S/740 PSU A65-WNB ALU ROLFZ
LDT
LDT File - BVP655 LED300-4S/740 PSU A65-WNB ALU LDT

Other

Environmental product declaration
EPDCF2smallBVP655 pdf 1005.2 kB