Signify Clearflood gen2, 530 W, 71680 lm, 4000 K, CRI70, Asymmetrical, IP66
BVP657 LED930-4S/740 PSU A65-NWB ALU
Product Description
Aluminium, Aluminum, Power supply unit, 71680 lm, 530 W, 135 lm/W, 4000 K, (0.329,0.342), CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, 6/8 kV, Connection unit 3-pole