Signify Clearflood gen2, 530 W, 76900 lm, 4000 K, CRI70, Asymmetrical, IP66
BVP657 LED930-4S/740 PSU A55-MB ALU
Product Description
Aluminium, Aluminum, Power supply unit, 76900 lm, 530 W, 133 lm/W, 4000 K, (0.329,0.342), CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, 6/8 kV, Connection unit 3-pole
Specifications
- Lamp family code
- LED930 [LED module 93000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 3 units
- Driver included
- Yes
- Light source engine type
- LED
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years
- Sustainability rating
- Signify Circle