Egypt - English

Signify Clearflood gen2, 530 W, 70450 lm, 4000 K, CRI70, Asymmetrical, IP66

BVP657 LED930-4S/740 PSU A65-WB ALU

Product Description

Aluminium, Aluminum, Power supply unit, 70450 lm, 530 W, 145 lm/W, 4000 K, (0.329,0.342), CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, 6/8 kV, Connection unit 3-pole

Order code: 912300060565
Full order code: 872016979626300

Specifications

  • Lamp family code
    LED930 [LED module 93000 lm]
  • Number of gear units
    3 units
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - BVP657 LED930-4S/740 PSU A65-WB ALU txt 9.6 kB
Product leaflet
Localized commercial leaflet 912300060565 en_EG pdf 119.3 kB

Brochures

Install instructions
Clearflood gen2 Mounting instructions pdf 6.0 MB

Visuals

Product-Photographs-912300060565_EU
Multiple assets - Visuals
Product-Diagrams-912300060565_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BVP657 LED930-4S/740 PSU A65-WB ALU IES
Dialux
ULD File - BVP657 LED930-4S/740 PSU A65-WB ALU ULD
Relux
ROLF File - BVP657 LED930-4S/740 PSU A65-WB ALU ROLFZ
LDT
LDT File - BVP657 LED930-4S/740 PSU A65-WB ALU LDT

Other

Environmental product declaration
EPDCF2LargeBVP657 pdf 1.1 MB