Signify Clearflood gen2, 341 W, 51160 lm, 4000 K, CRI70, Asymmetrical, IP66
BVP656 LED600-4S/740 PSU A35-MB ALU
Product Description
Aluminium, Aluminum, Power supply unit, 51160 lm, 341 W, 150 lm/W, 4000 K, (0.329,0.342), CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, 6/8 kV, Connection unit 3-pole
Specifications
- Lamp family code
- LED600 [LED module 60000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 2 units
- Driver included
- Yes
- Light source engine type
- LED
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years