Egypt - English

Philips UniSpot

Sophisticated and compact outdoor spotlight

Products

BVP375 1LED 30K 24V 20 10W COB
BVP375 1LED 30K 24V 20 10W COB
911401733744

Product family information

Description

Philips UniSpot features a sophisticated and compact design that balances beauty and functionality, unobstrusively blending into diverse urban applications. Spotlights in the UniSpot range feature a cylindrical geometry separated into two sections. The front section provides illumination, while the back section connects to heating or other systems using a variety of accessories. Two indication plates on the stand and base make the installation process simple and easy.

Benefits

  • Sleek and minimalist design, suitable for diverse application scenarios

  • A variety of optics and color selections

Features

  • Standard: RGB+3000K, RGB+4000K,RGB, 3000K, and 4000K

  • Optional 2200K, 2700K, 3500K, 5000K, 5700K, 6500K, monochrome, and RGB+5700K,

Applications

  • Bridges, Monuments, Facades
  • Municipal Buildings
  • Parks and Plazas​

Downloads

Leaflets

Family leaflet
Localized commercial leaflet UniSpot en_EG pdf 240.1 kB

Visuals

Family-Photographs-UniSpot
Multiple assets - Visuals

Photometry and Lighting design

Family IES collection
FIC-OF-UniSpot zip 209.8 kB