Egypt - English

Philips UniFlood M G2

UniFlood M gen2: A high power floodlight with true modularity

Products

BVP353 16LED RGBWW 220V L18 30 DMX
BVP353 16LED RGBWW 220V L18 30 DMX
911401746033
BVP353 24LED RGBWW 220V L24 30 DMX
BVP353 24LED RGBWW 220V L24 30 DMX
911401746753
BVP353 60LED RGBWW 220V L50 10 DMX
BVP353 60LED RGBWW 220V L50 10 DMX
911401748013
BVP353 72LED RGBNW 220V L57 15 DMX
BVP353 72LED RGBNW 220V L57 15 DMX
911401748473

Product family information

Description

Philips UniFlood M gen2 is a cost-effective, exterior-rated architectural LED floodlight that’s designed for façade, landscape and outdoor flood lighting applications. The robust, modular, rectangular design features highly-efficient optics, making it ideal for illuminating everything from multi-storey façades and bridges to landmarks and monuments. This LED floodlight is available in white, monochromatic colors, RGB, RGBW and tunable white. It comes with six different spread lenses ranging from narrow spot to wide flood and has DMX512/RDM control option. A truly modular floodlight that gives architects and designers the freedom to explore a wide range of concepts and designs with no limitations.

Benefits

  • Great design flexibility with individually tilting heads and controls

  • Create the right lighting effect with six different spread lenses (narrow spot to wide flood)

Features

  • Standard: RGBW, RGB, 2700K, 3000K and 4000K

  • Optional 5000K, monochromatic colors and tunable white

Applications

  • Bridges, Monuments, Facades
  • Parks and Plazas
  • Landscape

Warning & Safety

  • For outdoor use only.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet UniFlood M G2 en_EG pdf 774.4 kB
Install instructions
UniFlood M G2 pdf 17.1 MB

Visuals

Family-Photographs-UniFlood M G2
Multiple assets - Visuals