Egypt - English

Philips UniEdge

UniEdge - Make Your Boundaries Stand Out

Products

BCP390 4LED 30K 24V 3x90 D3
BCP390 4LED 30K 24V 3x90 D3
911401737303

Product family information

Description

UniEdge is a surface mounted, exterior-rated and compact sized architectural LED edge lighting luminaire that is designed for façade and outdoor decorative lighting applications. The robust mechanical and unique optical designs make UniEdge ideal for edges lighting on windows and doors inner frames, building façades, landmarks and monuments. Available in white, monochromatic colors, RGB, RGBW and tunable white. Unique spread lens with DMX control option available to give architects and designers the freedom to explore a wide range of concepts and design with no limitations.

Benefits

  • Unique Optical Distribution 3x90° to highlight the inner frames or outer edges of windows, balconies or doors.

  • Compact Size, Light Weight and Tiltable Brackets.

Features

  • Robust design & IP66 for outdoor applications

  • Unique 3x90° optical distribution to illuminate architectural edges

Applications

  • Bridges, Monuments, Facades
  • Landscape
  • Parks and Plazas

Warning & Safety

  • For outdoor use only

Downloads

Visuals

Family-Photographs-UniEdge
Multiple assets