PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Group Cabinet Control

Group Cabinet Control enables customers to manage their lighting installation and energy usage. A retrofittable modular solution enabling decision-making with insights

Product family information

Description

Philips Group Cabinet Control enables remote grouping, monitoring, and controlling of diverse outdoor luminaires. Customers can control their lighting installations, through a retrofitted modular cabinet solution at the electrical cabinet. Supports optimized energy consumption and manages KPIs better. The solution autonomously executes complex tasks based on the configurations. The Controller can automatically switch between different available communications carriers to provide stable and reliable communications to Interact application(s).

Benefits

  • A modular solution which can be retrofitted at the existing electrical cabinet

  • Customer controlled connected cabinet and lighting installation

Features

  • Central switching (on/off) of a whole group of lighting points

  • Under/over voltage supply detection

Applications

  • Road and Street
  • Arena and Sports
  • Tunnel

Warning & Safety

  • Refer to Documentation portal for all technical documents (https://www.partner.portal.signify.com/)

  • Check the local LTE band applicable before placing an order for the controller

Downloads