Philips LEDtube Mains T5

The new generational of Mains T5 LEDtube lighting

Products

Product Compare
26
3,900
6500
G5

Product family information

Description

The new Philips Master LEDtube Mains T5 brings simplicity to your lighting project. You don't need to pay attention to the driver technology anymore. Thanks to a unique design, Philips MASTER LEDtube Mains T5 directly instals in luminaires operating on mains power connection. So simple to operate and no need to carry double stock of products! . Perfectly safe, reliable & easy to install Philips MASTER LEDtube Mains T5 is the ideal alternative to standard fluorescent tubes to maximize value overlifetime with high energy saving and lower maintenance costs.

Benefits

  • Reduced operational cost thanks to lower energy consumption

  • Lower maintenance cost thanks to longer lifetime than conventional lamps

Features

  • Replacement of existing T5 lamps to mains power connection installation

  • Energy savings compared wtih fluorescent tubes

Applications

  • Office, Shop, Education, Retail
  • Industrial facilities and warehouses

Downloads