Philips LED, T5, 26 W, 6500 K, 3900 lm, 25000 hour(s)

MAS LEDtube 1200mm HO 26W 865 G5 VWV BR

Product Description

LED, T5, 1200 mm, 26 W, 6500 K, 3900 lm, 25000 hour(s), 150.00 lm/W, G5

Order code: 929002388312
Full order code: 871869976537800

Downloads