Philips CorePro, LED, PL-C, EM, G24d-1 ROT, 4.5 W, 13W PL-C, 3000 K, 475 lm, CRI 83, 30000 hour(s)
CorePro LED PLC 4.5W 830 2P G24d-1
Product Description
CorePro, LED, PL-C, EM, 115 mm, 4.5 W, LED alternative to 13W PL-C, 3000 K, 475 lm, CRI 83, 30000 hour(s), 105.00 lm/W, EEL F, G24d-1, Beam angle 120 degree(s), Plastic, RG0, SDCM 6, IP20