Philips MASTER, LED HPL, Corncob, EM/Mains, 42 W, HPL 125W, SON 70W, E27, 3000 K, 5700 lm, CRI 80, 50000 hour(s)

TForce LED HPL ND 57-42W E27 830

Product Description

MASTER, LED HPL, Corncob, EM/Mains, 42 W, LED alternative to HPL 125W, SON 70W, E27, 3000 K, 5700 lm, CRI 80, 50000 hour(s), 135 lm/W, EEL D, PF 0.95, Beam angle 360 degree(s), Plastic, RG1, IP65, SVM 1.6, PstLM 1

Order code: 929002006502
Full order code: 871869963822100

Specifications

Cap-Base
E27
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED HPL
Flux measurement reference
Sphere
Warranty period
8 years

Downloads

Leaflets

Brochure
PHL LED HID EU compatibility list professional pdf 583.6 kB
Product leaflet
Localized commercial leaflet 929002006502 en_EG pdf 550.2 kB

Brochures

Declaration of Conformity
Declaration of conformity - TForce LED HPL ND 57-42W E27 830 pdf 148.1 kB
Install instructions
Installation Instructions pdf 427.1 kB

Visuals

Product-Photographs-929002006502_EU
Multiple assets - Visuals
Product-Diagrams-929002006502_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce LED HPL ND 57-42W E27 830 ies 14.6 kB

Other

Environmental product declaration
EPD-Philips-TrueForce-LED-HID-HPL-COMF-5763385-Ref-929002006602 pdf 698.9 kB