Philips CorePro, LED SON-T, T38, Mains only, 26 W, SON-T 70W, E27, 2700 K, 4000 lm, CRI 70, 25000 hour(s)
TForce Core LED road 26W 727 E27 MV
Product Description
CorePro, LED SON-T, T38, Mains only, 26 W, LED alternative to SON-T 70W, E27, 2700 K, 4000 lm, CRI 70, 25000 hour(s), 153 lm/W, EEL D, PF 0.9, Beam angle 330 degree(s), RG1, IP65, SVM 4, PstLM 1
Specifications
- Cap-Base
- E27
- Nominal lifetime
- 25,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LED SON-T
- Flux measurement reference
- Sphere
- Warranty period
- 3 years