Philips MASTER GLASS LED candles and lusters

Dimmable glass LED candles and lusters that meet the high standard for light experience

Products

Product family information

Description

Featuring a classic heritage design, Classic filament LED Lamps combine the familiar shapes of incandescent candles and lusters with the benefits of the long-lasting LED technology. It is an idea product to provide customers with cozy atmosphere. The MASTER LED candles and lusters can be dimmed for different lumen level and also for the different color temperature. MASTER Glass Led Bulbs deliver significant energy savings, offering even 30% more compared to normal LED and provides excellent quality of light. By offering a lifetime of 25,000 hours it reduces maintenance costs.

Benefits

  • energy saving, 30% less energy comapring with standard Philips LED candle and luster

  • Very long lifetime that reduces the need for replacement

Features

  • heritage design with classic shapes

  • perfect fit and high quality finishing

Applications

  • Domestic application
  • Hospitality: restaurants and hotels

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER GLASS LED candles and lusters en_EG pdf 205.4 kB
Additional literature
Product disposal guide pdf 715.4 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 3.0 MB

Visuals

Family-Photographs-MASTER GLASS LED candles and lusters
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-MASTER GLASS LED candles and lusters
Multiple assets - Software Plugins