Philips MASTER, LEDbulb, P45, dimmable, 40 W, E27, 2200 K, 2700 K, 470 lm, CRI 90, 25000 hour(s), Glass

MAS LEDLusterDT3.5-40W E27 927 P45CL G

Product Description

MASTER, LEDbulb, P45, dimmable, 40 W, E27, 2200 K, 2700 K, 470 lm, CRI 90, 25000 hour(s), Glass, 138 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.4, PstLM 0.9

Order code: 929003013282
Full order code: 871951444953400

Specifications

Cap-Base
E27
Nominal lifetime
25,000 hour(s)
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929003013282 en_EG pdf 572.2 kB

Visuals

Product-Photographs-929003013282_EU
Multiple assets - Visuals
Product-Diagrams-929003013282_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDLusterDT3.5-40W E27 927 P45CL G IES 2.8 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Glass-LED-candles-and-lusters-COMF-8793386-Ref-929003012282 pdf 710.5 kB