Philips Classic filament LED bulbs

Classic LEDbulbs lamps for decorative lighting

Products

LEDclassic 6W E27 2700K G120 D CL AU
LEDclassic 6W E27 2700K G120 D CL AU
929003059379

Product family information

Description

Featuring a classic heritage design, Classic filament LEDbulbs combine the familiar shapes of classic incandescent bulbs with the benefits of the long lasting LED technology. They deliver beautiful, decorative warm-white light while saving around 90% on energy costs compared with traditional light bulbs.

Benefits

  • Around 90% energy saving

  • Very long lifetime that reduces the need for replacement

Features

  • Heritage design with classic shape

  • Designed to be seen, they look good on and off

Applications

  • Perfect for decorative installations
  • Domestic applications
  • Hospitality: restaurants and hotels