Philips LEDbulb, G120, 60 W, E27, 2700 K, 806 lm, 15000 hour(s), Glass

LEDclassic 6W E27 2700K G120 D CL AU

Product Description

LEDbulb, G120, 60 W, E27, 2700 K, 806 lm, 15000 hour(s), Glass, 134 lm/W, RG0

Order code: 929003059379
Full order code: 871951438588700

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003059379 en_EG pdf 849.7 kB

Visuals

Product-Photographs-929003059379_EU
Multiple assets - Visuals
Product-Diagrams-929003059379_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDclassic 6W E27 2700K G120 D CL AU IES 2.5 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-Bulbs-Premium-Glass-bulb-Ref-9290030593 pdf 1002.1 kB