Philips Pacific LED Gen5 Value, Waterproof, 81 W, L1800 mm, 10700 lm, 4000 K, DALI, Wide beam, Clear, IP66, IK08

WT475C 107S/840 PSD WB L1800

Product Description

Waterproof, L1800 mm, Polycarbonate, White, Power supply unit with DALI interface, 10700 lm, 81 W, 132 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole

Order code: 910925868286
Full order code: 871951462351400

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - WT475C 107S/840 PSD WB L1800 txt 3.8 kB
Product leaflet
Localized commercial leaflet 910925868286 en_EG pdf 397.7 kB

Brochures

Install instructions
Pacific LED gen5 Value, Installation instruction pdf 1018.2 kB

Visuals

Product-Photographs-910925868286_EU
Multiple assets - Visuals
Product-Diagrams-910925868286_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT475C 107S/840 PSD WB L1800 IES
Revit file
WT475C 107S/840 PSD WB L1800 910925868286 ZIP
Dialux
ULD File - WT475C 107S/840 PSD WB L1800 ULD
Relux
ROLF File - WT475C 107S/840 PSD WB L1800 ROLFZ
LDT
LDT File - WT475C 107S/840 PSD WB L1800 LDT