Egypt - English

Philips Pacific LED Gen5 Value

Robust luminaire with optimal performance over lifetime for waterproof lighting

Products

Product family information

Description

Pacific LED Gen5 Value is an innovative and best-in-class LED waterproof luminaire that is praised for its optimal performance. It meets the demanding requirements of contemporary and harsh industries. It is a very robust, compact, and reliable luminaire, with excellent quality of light. With a high degree of mechanical (IK08), water and dust protection (IP66), combined with proven chemical resistance, the Pacific LED Gen5 Value can perfectly withstand the harsh conditions of automotive, food and heavy industries. But this waterproof lighting also performs well in parking garages and warehouses. With multiple optics and a broad range of light outputs. Pacific LED Gen5 Value luminaires provide superior, artefact-free light quality and homogeneous light. This ensures more flexibility in optimized light scheme planning. They are also designed with a circular approach, which means these fully-serviceable luminaires can be upgraded to extend their overall lifecycle. These luminaires stand out because of their quick and easy installation that facilitates through wiring and various connection and mounting options. But also due to their energy efficiency and ease of maintenance – with the minimum of disruption to operations in demanding applications. Discover Pacific LED Gen5 Value. Robust luminaires with optimal performance for waterproof lighting.

Benefits

  • Compact, robust, and reliable solution for a long service life.

  • Wide range of industrial applications (food production, heavy and chemical industries, automotive, parking garages and warehousing)

Features

  • Energy efficient and long lifetime: up to 140 lm/W and lifetime up to 50,000 hours L80

  • Robust and compact architecture, high water and dust (IP66) and mechanical (IK08) protection

Applications

  • Food processing
  • Parking garages
  • Manufacturing
  • Warehouses/distribution centers

Warning & Safety

  • UV radiation will damage the material over time resulting in loss of waterproof seal and IP66 rating

  • Do not install the luminaire in locations where it will be exposed to direct sunlight

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Pacific LED Gen5 Value en_EG pdf 664.1 kB
EcoDesign document
EcoDesign pdf 1.6 MB

Visuals

Family-Photographs-Pacific LED Gen5 Value
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Pacific LED Gen5 Value
Multiple assets - Software Plugins

Other

Environmental product declaration
EPD Philips Pacific LED gen5 Value WT475C Ref 910925868248.pdf pdf 652.5 kB
Environmental product declaration
EPD Philips Pacific LED gen5 Value WT475C Ref 910925868425.pdf pdf 656.8 kB
Environmental product declaration
EPD Philips Pacific LED gen5 Value 910925868298.pdf pdf 656.7 kB