Install smarter, finish sooner. Choose long-lasting reliability and performance
CoreLine waterproof delivers on the CoreLine promise of innovative, easy-to-use and high-quality luminaires. Its trusted, well-known, and appreciated architecture establishes a new standard for installation and sustainability. A fast and easy connection is enabled by an optional pre-mounted external connector, while its efficient design ensures flexibility with plug-in emergency packs and “All-in” settings, allowing on-site adjustments to better suit various application conditions. Smart architecture facilitates straightforward, toolless parts replacement, while single-material paper packaging simplifies waste management on-site. Additionally, the optional Post-Consumer Recycled (PCR) plastic housing elevates its environmentally friendly design to the next level. CoreLine waterproof provides better wide-beam light distribution for straightforward and effective lighting. It can directly replace traditional waterproof luminaires with fluorescent lamps ranging from 18W up to 58W, delivering significant energy savings. The product family also includes a range of options, such as on/off, DALI dimming, and Interact Ready option with integrated wireless communications which can be used with Interact gateways, sensors and software, is also available in this family.
Hassle-free and fast installation and service
Fulfils needs of general applications projects, with robust design (IK08) and high water and dust-proof rating (IP66)
Long lifetime of 100,000 hours at L80 with 5 years warranty
High efficiency: Standard versions to 160 lm/W, UltraEfficient versions of 185 lm/W
UV radiation will damage the material over time resulting in loss of waterproof sealing and IP66 rating.
Do not install the luminaire in locations where it will be exposed to direct sunlight.