Egypt - English

Philips CoreLine waterproof gen3, All-in, 28.5 W, 16.6 W, L1200 mm, 2700 lm, 3300 lm, 3900 lm, 4600 lm, 6500 K, Symmetrical, Clear, IP66, IK08, EL-ready

WT120C G3 27_33_39_46S/865 PSU L1200

New

Product Description

L1200 mm, Polycarbonate, Grey, Power supply unit (On/Off), All-in, Multi Lumen, 2700 lm, 3300 lm, 3900 lm, 4600 lm, 28.5 W, 16.6 W, 161 lm/W, 163 lm/W, 6500 K, (0.31, 0.32) SDCM<3, Symmetrical, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Push-in connector 5-pole, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 910505106568
Full order code: 872110339014100

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Warranty period
    5 years

Downloads

Family

Product