Philips CoreLine Wall-mounted, 35.5 W, D390 mm, 3400 lm, 4000 K, Wireless, Interact Ready, IP65
WL140V LED34S/840 WIA WH
Product Description
D390 mm, Polycarbonate, White, Signal white (RAL9003), Wireless driver Interact System ready, 3400 lm, 35.5 W, 95 lm/W, 4000 K, (0.3818,0.3797) SDCM <3, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Push-in connector 6-pole