Philips CoreLine Wall-mounted

Install smarter, finish sooner. Choose long-lasting reliability and performance

Products

Product family information

Description

CoreLine wall-mounted solutions deliver on the CoreLine promise of innovative, easy-to install and high-quality luminaires. These circular-shaped, surface-mounted luminaires are suitable for both ceiling and wall installations and are easy to apply in circulation areas such as corridors, hallways and staircases. The modern, unobtrusive design, combined with a homogeneous light distribution, ensures this luminaire will blend into the architecture of most buildings. All-in features provide up to three lumen packages and three color temperature options in one luminaire. Installers can easily fit the luminaire according to the application need on site. And thanks to the push-in connectors, installation of the CoreLine WL140V is fast and straightforward. This family includes Interact ready luminaires with integrated wireless communications, ready for use with Interact gateways, sensors and software.

Benefits

  • Delivers the right lighting settings for various applications

  • Easy installation with push-in connectors and through wiring possibility

Features

  • High efficacy up to 140lm/W

  • Three lumen packages and three-color temperatures to cater for diverse applications

Applications

  • Offices
  • Municipal Buildings
  • Parking Garages
  • Corridors
  • Staircases
  • Outdoor safety lighting

Warning & Safety

  • For outdoor operations; wall-mounted applications only and all cables should run indoors with a maximum distance of 10 meters

Downloads

Leaflets

Family leaflet
Localized commercial leaflet CoreLine Wall-mounted en_EG pdf 235.7 kB
EcoDesign document
EcoDesign pdf 1.5 MB

Visuals

Family-Photographs-CoreLine Wall-mounted
Multiple assets - Visuals
Video
CoreLine Wall-mounted Emergency Lighting Kit Installation Instructions mov 155.7 MB
Video
The Philips CoreLine family range video gives an overview of the luminaires available and highlights new products, benefits and application areas. mp4 151.8 MB
Video
Get to know CoreLine luminaires mp4 19.0 MB

Photometry and Lighting design

Family-IES-CoreLine Wall-mounted
Multiple assets - Software Plugins